IESNA:LM-63-2002
[TEST]P1504971
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-81)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (6500K_L24_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 6500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22643
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 159.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
12164.6 12140 12129.8 12084.9 12007 11937.5 11849.3 11716.3 11551.9 11369.7
11190.9 10979.9 10728.2 10434.2 10081.6 9401.2 8539.4 7460.6 6243.7 5015.8
3850.6 2854.9 1994.8 1190.6 515.2 237.3 140.7 77.1 39 23.7
17.8 16.1 14.4 12.7 9.3 5.1 0
